IESNA:LM-63-2002
[TEST]P1849538
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D710U830-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4081
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 46.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
1806.9 1804.6 1616.5 1334.6 1191.4 1079 943.5 847.5 791.7 748.8
685.2 633.6 600.4 566.5 522.2 484.7 462.8 440.2 411.9 380.6
361 343.7 313.9 286.3 266.7 246.4 213 180.2 158.3 136.5
105.6 74.1 53.7 37.9 17.9 5.3 0 158.5 230.6 310
399.8 619.7 1107.9 1385.4 1395.5 1349.2 1229.1 1088 1004.8 936.8
857.4 812.4 791.4 778.4 766.1 755 743.4 726.8 695.5 656.3
625.9 597.7 555.3 508.8 482.1 456 423.3 397.6 381.7 367.9
349.1 333.2 320.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
1806.9 1804.6 1616.5 1334.6 1191.4 1079 943.5 847.5 791.7 748.8
685.2 633.6 600.4 566.5 522.2 484.7 462.8 440.2 411.9 380.6
361 343.7 313.9 286.3 266.7 246.4 213 180.2 158.3 136.5
105.6 74.1 53.7 37.9 17.9 5.3 0 0.7 0.9 0
0 0.7 0.9 1.3 2.7 6.3 11.8 16.5 17.2 19.4
23.5 26.8 28.9 33.3 38.9 43.4 47 52.8 60.6 67.1
71.5 75.1 81.4 95.3 107.6 121.4 139.3 157 170 180.2
201.7 271.7 320.2
1806.9 1807.6 1639.1 1356.8 1213.2 1099.1 961.9 861.7 803.9 760.2
695.7 642 607.5 574.6 529.3 489.9 465.7 442.8 412.7 381.4
361.4 343.1 313 285 265.1 244.7 211.8 179.9 158.3 136.1
105.1 74.5 54.1 38.3 17.9 5.3 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
1806.9 1810.6 1661.7 1378.9 1234.9 1119.2 980.3 875.9 816 771.7
706.2 650.5 614.6 582.7 536.4 495.2 468.7 445.4 413.6 382.1
361.8 342.5 312.2 283.7 263.4 243 210.5 179.5 158.3 135.8
104.7 74.9 54.6 38.7 17.9 5.3 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
1806.9 1807.1 1693.4 1433 1286.3 1167.9 1024.9 916.8 852.7 803.2
733.6 675.4 637.2 603.5 554.8 510.7 482.3 457.4 421.9 388.1
366 344.9 313.2 282.8 261.7 240.9 208.6 177.6 156.5 134.6
103.7 74.3 55 38.6 17.9 5.3 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
1806.9 1801.4 1728.2 1497.9 1347.4 1226 1078.1 966.6 897.5 841.3
766.7 705.7 664.8 628.4 577 529.5 499.4 472.5 432.8 395.9
371.5 348.3 314.9 282.2 260 238.5 206.5 175.1 153.9 133.1
102.4 73.4 55.4 38.4 17.9 5.3 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
1806.9 1801.6 1759.4 1583.2 1451.5 1336 1181.9 1061.3 986.3 923.7
838.5 770.7 725.3 684.3 626.9 573.1 539.9 509 463 420.9
392.6 366.5 329.2 292.9 268.6 245.4 211.3 178 156.3 134.9
103.5 74.1 56.2 38.9 17.9 5.3 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
1806.9 1807.6 1787.1 1689 1598.5 1497.8 1336.5 1200.8 1119.1 1050.5
949.1 870.5 818.8 771 704.4 641.5 603.5 566.6 512.4 463.2
429.5 399.3 356 315.1 287.5 261.6 223.1 186.5 163.4 140
106.8 76.3 57.5 40.2 17.9 5.3 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
1806.9 1812.7 1808.2 1771 1716.2 1634.4 1482.5 1347.2 1266.6 1197.7
1090.1 1005.1 948.8 895 817.9 742.8 696.4 649.8 582.8 521.8
480.8 444.2 391.8 343.7 311.6 282.2 238.3 197.7 172.4 146.9
111.3 79.4 59.4 41.7 18.2 5.3 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
1806.9 1815.1 1809.9 1781.6 1745.5 1695.5 1602.7 1514.1 1458 1406.2
1322.2 1244.2 1188.9 1131 1039.5 943.2 877 809.5 716 629.5
575.5 525.1 454.6 391.2 351.4 315.9 263.8 217 187 159.2
119.3 84.8 63.2 44.1 19.5 5.3 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
1806.9 1817.4 1811.6 1792.1 1774.8 1756.7 1723 1681.1 1649.4 1614.8
1554.3 1483.2 1428.9 1367.1 1261.1 1143.5 1057.5 969.3 849.2 737.3
670.1 606.1 517.5 438.7 391.2 349.7 289.4 236.4 201.7 171.5
127.2 90.3 66.9 46.6 20.7 5.3 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
